IESNA:LM-63-2002
[TEST]P1055229
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1809
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1196 1183 1178 1169 1157 1142 1122 1101 1077 1050
1018 987 952 917 880 842 803 763 722 678
637 593 549 506 462 417 372 325 279 234
187 146 107 71 37 12 0
1196 1203 1195 1181 1158 1126 1088 1049 1002 957
909 860 807 753 698 644 590 537 486 435
386 338 292 248 213 185 159 134 112 91
73 57 42 29 18 8 0
1196 1189 1174 1139 1089 1038 979 916 847 778
706 637 570 508 451 397 342 304 276 249
222 200 179 159 142 126 110 96 83 70
57 46 36 26 16 8 0
1196 1189 1159 1107 1047 975 899 816 733 653
576 508 443 381 336 306 277 253 228 207
188 171 155 140 126 113 100 88 76 65
54 44 34 25 16 8 0
1196 1192 1163 1106 1037 960 875 783 695 613
535 466 399 348 317 289 264 241 218 198
181 165 150 136 122 109 97 86 74 63
53 43 33 24 15 7 0
